JAJSR96A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Mask Bytes 48 to 63 | |||||||
RW-0 | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Mask Bytes 48 to 63 | |||||||
RW-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:0 | Mask Bytes 48 to 63 | RW | 0 | Pattern Byte Mask Configuration: Configures masks for bytes 48 to 63. For each byte '1' means it is masked. |