JAJSR96A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | |||||||
RW-0 | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Sleep Request Command | Normal Command | |||||
RW-0 | RW-0 | RW/SC-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:2 | Reserved | RW | 0 | Reserved |
1 | Sleep Request Command | RW | 0 | Sleep Request Command: 1 = Device will transmit LPS code-groups 0 = Normal operation |
0 | Normal Command | RW, SC | 0 | Normal Command: 1 = Device forced to Normal state 0 = Normal operation Self-cleared only when PHY moves from Standby to Normal state. Bit is not cleared on any other transition. |