SNLS579A April 2018 – November 2018 DP83TC811S-Q1
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
100Base-T4 | 100Base-TX Full-Duplex | 100Base-TX Half-Duplex | 10Base-T Full-Duplex | 10Base-T Half-Duplex | Reserved | ||
RO-0 | RO-0 | RO-0 | RO-0 | RO-0 | RO-0 | ||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SMI Preamble Suppression | Auto-Negotiation Complete | Remote Fault | Auto-Negotiation Ability | Link Status | Jabber Detect | Extended Capability | |
RO-1 | RO-1 | RO/LH-0 | RO-0 | RO/LL-1 | RO/LH-1 | RO-1 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15 | 100Base-T4 | RO | 0 | 100Base-T4 Capable:
This protocol is not available. Always reads as 0. |
14 | 100Base-TX Full-Duplex | RO | 0 | 100Base-TX Full-Duplex Capable:
1 = Device able to perform Full-Duplex 100Base-TX 0 = Device not able to perform Full-Duplex 100Base-TX |
13 | 100Base-TX Half-Duplex | RO | 0 | 100Base-TX Half-Duplex Capable:
1 = Device able to perform Half-Duplex 100Base-TX 0 = Device not able to perform Half-Duplex 100Base-TX |
12 | 10Base-T Full-Duplex | RO | 0 | 10Base-T Full-Duplex Capable:
1 = Device able to perform Full-Duplex 10Base-T 0 = Device not able to perform Full-Duplex 10Base-T |
11 | 10Base-T Half-Duplex | RO | 0 | 10Base-T Half-Duplex Capable:
1 = Device able to perform Half-Duplex 10Base-T 0 = Device not able to perform Half-Duplex 10Base-T |
10:7 | Reserved | RO | 0 | Reserved |
6 | SMI Preamble Suppression | RO | 1 | Preamble Suppression Capable:
1 = Device able to perform management transaction with preamble suppressed 0 = Device not able to perform management transaction with preambles suppressed If this bit is set to 1, 32-bits of preamble needed only once after reset, invalid opcode or invalid turnaround. |
5 | Auto-Negotiation Complete | RO | 1 | Auto-Negotiation Complete:
1 = Auto-Negotiation process completed 0 = Auto Negotiation process not completed (either still in process, disabled or reset) |
4 | Remote Fault | RO, LH | 0 | Remote Fault:
1 = Remote fault condition detected 0 = No remote fault condition detected Far End Fault indication or notification from Link Partner of Remote Fault. This bit is cleared on read or reset. |
3 | Auto-Negotiation Ability | RO | 0 | Auto-Negotiation Ability:
1 = Device is able to perform Auto-Negotiation 0 = Device is not able to perform Auto-Negotiation |
2 | Link Status | RO, LL | 0 | Link Status:
1 = Valid link established (for either 10-Mbps or 100-Mbps operation) 0 = Link not established |
1 | Jabber Detect | RO, LH | 0 | Jabber Detect:
1 = Jabber condition detected 0 = No jabber condition detected |
0 | Extended Capability | RO | 1 | Extended Capability:
1 = Extended register capabilities 0 = Basic register set capabilities only |