SNLS579A April 2018 – November 2018 DP83TC811S-Q1
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | LED_1 Clock Select | Reserved | LED_1 GPIO Select | ||||
RO-0 | RW-000 | RO-0 | RW-000 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | LED_0 Clock Select | Reserved | LED_0 GPIO Select | ||||
RO-0 | RW-000 | RO-0 | RW-000 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15 | Reserved | RO | 0 | Reserved |
14:12 | LED_1 Clock Select | RW | 000 | LED_1 Clock Select:
000 = XI Clock 001 = TX_TCLK Clock |
11 | Reserved | RO | 0 | Reserved |
10:8 | LED_1 GPIO Select | RW | 000 | LED_1 GPIO Select:
000 = LED_1 001 = Clock 010 = WoL 011 = Undervoltage Indication 100 = 1588 Transmit 101 = 1588 Receive 110 = Constant '0' 111 = Constant '1' |
7 | Reserved | RO | 0 | Reserved |
6:4 | LED_0 Clock Select | RW | 000 | LED_0 Clock Select:
000 = XI Clock 001 = TX_TCLK Clock |
3 | Reserved | RO | 0 | Reserved |
2:0 | LED_0 GPIO Select | RW | 000 | LED_0 GPIO Select:
000 = LED_0 001 = Clock 010 = WoL 011 = Undervoltage Indication 100 = 1588 Transmit 101 = 1588 Receive 110 = Constant '0' 111 = Constant '1' |