SNLS579A April 2018 – November 2018 DP83TC811S-Q1
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | Descrambler Error Count Configuration | ||||||
RW-00 | RW-00 1010 | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Remote Receiver Configuration | ||||||
RW-000 | RW-0 0101 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:14 | Reserved | RW | 00 | Reserved |
13:9 | Descrambler Error Count Configuration | RW | 00 101 | Descrambler Error Count Configuration:
Determines the number of error (non-idle) symbols to determine descrambler loss of lock (no LINK) Default set to 10 symbols |
8:5 | Reserved | RW | 0 000 | Reserved |
4:0 | Remote Receiver Configuration | RW | 0 0101 | Remote Receiver Configuration:
Determines the number of error symbols for remote receiver status to go LOW. Default set to 5 symbols |