SNLS579A April 2018 – November 2018 DP83TC811S-Q1
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | SGMII Auto-Negotiation Timer | Reserved | |||||
RO-0 | RW-01 | RO-0000 0000 1000 | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:14 | Reserved | RO | 0 | Reserved |
13:12 | SGMII Auto-Negotiation Timer | RW | 01 | SGMII Auto-Negotiation Timer:
00 = 1.6ms 01 = 2μs 10 = 800μs 11 = 11ms |
11:0 | Reserved | RO | 0000 0000 1000 | Reserved |