SNLS579A April 2018 – November 2018 DP83TC811S-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
MII TIMING | |||||
T1.1 | TX_CLK High / Low Time | 16 | 20 | 24 | ns |
T1.2 | TX_D[3:0], TX_ER, TX_EN Setup to TX_CLK | 10 | ns | ||
T1.3 | TX_D[3:0], TX_ER, TX_EN Hold from TX_CLK | 0 | ns | ||
T2.1 | RX_CLK High / Low Time | 16 | 20 | 24 | ns |
T2.2 | RX_D[3:0], RX_ER, RX_DV Delay from RX_CLK rising | 14 | 20 | 26 | ns |
RMII SLAVE TIMING | |||||
T3.1 | Reference Clock Period | 20 | ns | ||
Reference Clock Duty Cycle | 35 | 50 | 65 | % | |
T3.2 | TX_D[1:0], TX_ER, TX_EN Setup to XI Clock | 4 | ns | ||
T3.3 | TX_D[1:0], TX_ER, TX_EN Hold from XI Clock | 2 | ns | ||
T3.4 | RX_D[1:0], RX_ER Delay from XI Clock rising(2) | 3 | 6 | 12 | ns |
RMII MASTER TIMING(1) | |||||
T3.1 | RMII Master Clock Period | 20 | ns | ||
RMII Master Clock Duty Cycle | 35 | 50 | 65 | % | |
T3.2 | TX_D[1:0], TX_ER, TX_EN Setup to RMII Master Clock | 4 | ns | ||
T3.3 | TX_D[1:0], TX_ER, TX_EN Hold from RMII Master Clock | 2 | ns | ||
T3.4 | RX_D[1:0], RX_ER Delay from RMII Master Clock rising(2) | 4 | 6 | 12 | ns |
RGMII TIMING | |||||
Tskew (Align) | RX_D[3:0], RX_CTRL Delay from RX_CLK (Align Mode Enabled) | –600 | 0 | 600 | ps |
Tskew (Shift) | RX_D[3:0], RX_CTRL Delay from RX_CLK (Shift Mode Enabled) | 1.2 | 2 | ns | |
Tsetup (Align) | TX_D[3:0], TX_CTRL Setup to TX_CLK (Align Mode Enabled) | 1 | ns | ||
Tsetup (Shift) | TX_D[3:0], TX_CTRL Setup to TX_CLK (Shift Mode Enabled) | –1 | ns | ||
Thold (Align) | TX_D[3:0], TX_CTRL Hold from TX_CLK (Align Mode Enabled) | 1 | ns | ||
Thold (Shift) | TX_D[3:0], TX_CTRL Hold from TX_CLK (Shift Mode Enabled) | 3 | ns | ||
Tcyc | Clock Cycle Duration | 36 | 40 | 44 | ns |
Duty Cycle | 40 | 50 | 60 | % | |
Tr/Tf | Rise / Fall Time (20% - 80%)(3) | 750 | 1200 | ps | |
SGMII DRIVER AC SPECIFICATIONS | |||||
Clock signal duty cycle at 625 MHz | 48 | 52 | % | ||
Trise | Vod Rise Time | 100 | 200 | ps | |
Tfall | Vod Fall Time | 100 | 200 | ps | |
tskew1 | Skew between two members of a differential pair | 20 | ps | ||
Jitter | Output Jitter | 300 | ps | ||
tclock2q | Clock to Data relationship: from either edges of the clock to valid data | 250 | 500 | ps | |
SMI TIMING | |||||
T4.1 | MDC to MDIO (Output) Delay Time | 0 | 6 | 12.5 | ns |
T4.2 | MDIO (Input) to MDC Setup Time | 10 | ns | ||
T4.3 | MDIO (Input) to MDC Hold Time | 10 | ns | ||
MDC Frequency | 2.5 | 25 | MHz | ||
POWER-UP TIMING | |||||
T5.1 | VDDA ramp rate | 0.165 | 33 | V/ms | |
T5.1 | VDDIO ramp rate | 0.165 | 33 | V/ms | |
T5.2 | VDDA and VDDIO ramp delay offset | –50 | 50 | ms | |
T5.3 | Crystal stabilization time post power-up | 350 | µs | ||
T5.4 | Osillator stabilization time post power-up | 40 | ms | ||
T5.5 | Post power-up stabilization-time prior to MDC preamble for register access | 60 | ms | ||
T5.6 | Hardware configuration latch-in time from power-up | 60 | ms | ||
T5.7 | Hardware configuration pins transition to functional mode from latch-in completion | 200 | ns | ||
T5.8 | PAM3 IDLE Stream from power-up (Master Mode) | 60 | ms | ||
RESET TIMING (RESET_N) | |||||
T6.1 | RESET pulse width | 1 | µs | ||
T6.2 | Post reset stabilization-time prior to MDC preamble for register access | 2.5 | µs | ||
T6.3 | Hardware configuration latch-in time from reset | 700 | ns | ||
T6.4 | Hardware configuration pins transition to functional mode from latch-in completion | 200 | ns | ||
T6.5 | PAM3 IDLE Stream from reset (Master Mode) | 300 | µs | ||
TRANSMIT LATENCY TIMING | |||||
T7.1 | MII Rising edge TX_CLK with assertion TX_EN to SSD symbol on MDI | 140 | 172 | ns | |
Slave RMII Rising edge XI clock with assertion TX_EN to SSD symbol on MDI | 304 | 372 | ns | ||
Master RMII Rising edge clock with assertion TX_EN to SSD symbol on MDI | 322 | 382 | ns | ||
RGMII Rising edge TX_CLK with assertion TX_CTRL to SSD symbol on MDI | 134 | ns | |||
Bit sequence 0b1101101000 to SSD symbol on MDI | 401 | 440 | ns | ||
RECEIVE LATENCY TIMING | |||||
T8.1 | SSD symbol on MDI to MII Rising edge of RX_CLK with assertion of RX_DV | 366 | 406 | ns | |
SSD symbol on MDI to Slave RMII Rising edge of XI clock with assertion of CRS_DV | 434 | 513 | ns | ||
SSD symbol on MDI to Master RMII Rising edge of Master clock with assertion of CRS_DV | 438 | 525 | ns | ||
SSD symbol on MDI to Rising edge of RGMII RX_CLK with assertion of RX_CTRL | 385 | 417 | ns | ||
SSD symbol on MDI to SFD (/S/) comprising bit sequence 0b1101101000 | 582 | 643 | ns | ||
25 MHz OSCILLATOR REQUIREMENTS | |||||
Frequency | 25 | MHz | |||
Frequency Tolerance and Stability Over temperature and aging | –100 | 100 | ppm | ||
Rise / Fall Time (10% - 90%) | 8 | ns | |||
Jitter (Short-term, Cycle-to-Cycle) | 800 | ps | |||
Jitter (Long-term, Accumulative over 10 ms) | 2 | ns | |||
Duty Cycle | 40 | 60 | % | ||
50 MHz OSCILLATOR REQUIREMENTS | |||||
Frequency | 50 | MHz | |||
Frequency Tolerance and Stability Over temperature and aging | –100 | 100 | ppm | ||
Rise / Fall Time (10% - 90%) | 4 | ns | |||
Jitter (Short-term, Cycle-to-Cycle) | 800 | ps | |||
Jitter (Long-term, Accumulative over 10 ms) | 2.5 | ns | |||
Duty Cycle | 40 | 60 | % | ||
25 MHz CRYSTAL REQUIREMENTS | |||||
Frequency | 25 | MHz | |||
Frequency Tolerance and Stability Over temperature and aging | –100 | 100 | ppm | ||
Equivalent Series Resistance | 50 | Ω | |||
OUTPUT CLOCK TIMING (CLKOUT) | |||||
Frequency | 25 | MHz | |||
Duty Cycle | 45 | 55 | % | ||
Rise / Fall Time (20% - 80%) | 1 | ns | |||
Jitter (Short-term, Cycle-to-Cycle) | 200 | ps | |||
Jitter (Long-term, Accumulative over 10 ms) | 125 | ps |