4 Revision History
Changes from Revision A (December 2021) to Revision B (January 2023)
- 「特長」の一覧に「機能安全対応」を追加 Go
- Table 6-1 Pin Functions: Changed TX_CLK description to include (50
ohm Driver) for MII transmit clock.Go
- Table 6-4 Pin States -TC10 SLEEP: Changed the PULL TYPE of Pin 16
CLKOUT from PD->noneGo
- Added line to CLKOUT/GPIO2's description about which registers to
program to disable switchingGo
- Added line to INT pin description. Reg 12-13 is recommended to be
read only when INT_N is LOWGo
- MDC clock rate changed from 25MHz->20MHz in Serial Management
Interface Section of Pin Function TableGo
- Updated Iozh to clarify mapping of Rx_Ctrl and Rx_ER pinsGo
- Removed Supply ramp delay offset: For all suppliesGo
- Power-Up Timing figure correctedGo
- PHY Operation State Diagram figure updatedGo
- Added Auto-clear note to register 0x18B[6]Go
- Added XI clock PPM TableGo
- Added Auto-clear note to register 0x18B[6]Go
- Register 0x63E, clarified Bit DescriptionGo
- Register 0x63D, clarified Bit DescriptionGo
- Register 0x63C, clarified Bit DescriptionGo
- Register 0x63B, clarified Bit DescriptionGo
- Register 0x63A, clarified Bit DescriptionGo
- Register 0x639, clarified Bit DescriptionGo
- Register 0x451, clarified Bit Descriptions Go
- Register 0x18B has been addedGo
- Register 0x12, Bit 15 has been removedGo
Changes from Revision * (April 2021) to Revision A (December 2021)
- 事前情報から量産データのリリースに変更Go
- 「特長」一覧を更新Go
- Added DP83TC812R-Q1 part to the datasheetGo
- Updated Pin Function and Pin States tableGo
- Added Pin Domain tableGo
- Updated Electrical Characteristics tableGo
- Updated Timing Requirement tableGo
- Added Typical Characteristic sectionGo
- Added Electrostatic Discharge Sensing SectionGo
- Added BIST and Loopback Modes sectionGo
- Added Media Dependent Interface sectionsGo
- Added MAC Interfaces sectionGo
- Updated PHY Address table in Strap Configuration sectionGo