JAJSJF3 December 2021 DP83TC814R-Q1 , DP83TC814S-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
100BASE-T1 PMA CONFORMANCE | ||||||
VOD-MDI | Output Differential Voltage | RL(diff) = 100Ω | 2.2 | V | ||
RMDI-Diff | Integrated Differential Output Termination | TRD_P and TRD_M | 100 | Ω | ||
BOOTSTRAP DC CHARACTERISTICS (2 Level) | ||||||
VMODE1 | Mode 1 Strap Voltage Range | VDDIO = 3.3V ±10%, 2-level strap | 0 | 0.8 | V | |
VMODE2 | Mode 2 Strap Voltage Range | VDDIO = 3.3V ±10%, 2-level strap | 2 | VDDIO | V | |
VMODE1 | Mode 1 Strap Voltage Range | VDDIO = 2.5V ±10%, 2-level strap | 0 | 0.7 | V | |
VMODE2 | Mode 2 Strap Voltage Range | VDDIO = 2.5V ±10%, 2-level strap | 1.5 | VDDIO | V | |
VMODE1 | Mode 1 Strap Voltage Range | VDDIO = 1.8V ±10%, 2-level strap | 0 | 0.35 x VDDIO | V | |
VMODE2 | Mode 2 Strap Voltage Range | VDDIO = 1.8V ±10%, 2-level strap | 0.65 x VDDIO | VDDIO | V | |
BOOTSTRAP DC CHARACTERISTICS (3 Level) | ||||||
VMODE1 | Mode 1 Strap Voltage Range | VDDIO = 3.3V ±10%, 3-level strap | 0 | 0.18 x VDDIO | V | |
VMODE2 | Mode 2 Strap Voltage Range | VDDIO = 3.3V ±10%, 3-level strap | 0.22 x VDDIO | 0.42 x VDDIO | V | |
VMODE3 | Mode 3 Strap Voltage Range | VDDIO = 3.3V ±10%, 3-level strap | 0.46 x VDDIO | VDDIO | V | |
VMODE1 | Mode 1 Strap Voltage Range | VDDIO = 2.5V ±10%, 3-level strap | 0 | 0.19 x VDDIO | V | |
VMODE2 | Mode 2 Strap Voltage Range | VDDIO = 2.5V ±10%, 3-level strap | 0.27 x VDDIO | 0.41 x VDDIO | V | |
VMODE3 | Mode 3 Strap Voltage Range | VDDIO = 2.5V ±10%, 3-level strap | 0.58 x VDDIO | VDDIO | V | |
VMODE1 | Mode 1 Strap Voltage Range | VDDIO = 1.8V ±10%, 3-level strap | 0 | 0.35 x VDDIO | V | |
VMODE2 | Mode 2 Strap Voltage Range | VDDIO = 1.8V ±10%, 3-level strap | 0.40 x VDDIO | 0.75 x VDDIO | V | |
VMODE3 | Mode 3 Strap Voltage Range | VDDIO = 1.8V ±10%, 3-level strap | 0.84 x VDDIO | VDDIO | V | |
IO CHARACTERISTICS | ||||||
VIH | High Level Input Voltage | VDDIO = 3.3V ±10% | 2 | V | ||
VIL | Low Level Input Voltage | VDDIO = 3.3V ±10% | 0.8 | V | ||
VOH | High Level Output Voltage | IOH = -2mA, VDDIO = 3.3V ±10% | 2.4 | V | ||
VOL | Low Level Output Voltage | IOL = 2mA, VDDIO = 3.3V ±10% | 0.4 | V | ||
VIH | High Level Input Voltage | VDDIO = 2.5V ±10% | 1.7 | V | ||
VIL | Low Level Input Voltage | VDDIO = 2.5V ±10% | 0.7 | V | ||
VOH | High Level Output Voltage | IOH = -2mA, VDDIO = 2.5V ±10% | 2 | V | ||
VOL | Low Level Output Voltage | IOL = 2mA, VDDIO = 2.5V ±10% | 0.4 | V | ||
VIH | High Level Input Voltage | VDDIO = 1.8V ±10% | 0.65*VDDIO | V | ||
VIL | Low Level Input Voltage | VDDIO = 1.8V ±10% | 0.35*VDDIO | V | ||
VOH | High Level Output Voltage | IOH = -2mA, VDDIO = 1.8V ±10% | VDDIO-0.45 | V | ||
VOL | Low Level Output Voltage | IOL = 2mA, VDDIO = 1.8V ±10% | 0.45 | V | ||
IIH | Input High Current(1) | TA = -40℃ to 125℃, VIN=VDDIO, All pins except XI | -10 | 10 | µA | |
IIH-XI | Input High Current(2) | TA = -40℃ to 125℃, VIN=VDDIO, XI pin | -15 | 15 | µA | |
IIL-XI | Input Low Current(1) | TA = -40℃ to 125℃, VIN=GND, XI pin | -15 | 15 | µA | |
IIL | Input Low Current(1) | TA = -40℃ to 125℃, VIN=GND, All pins except XI pin | -10 | 10 | µA | |
Iozh | Tri-state Output High Current(2) | TA = -40℃ to 125℃, VIN=VDDIO, All pins except RX_CTRL and RX_ER | -10 | 10 | µA | |
Iozh | Tri-state Output High Current(2) | TA = -40℃ to 125℃, VIN=VDDIO, RX_CTRL and RX_ER | -52 | 52 | µA | |
Iozl | Tri-state Output Low Current(2) | TA = -40℃ to 125℃, VOUT=GND | -10 | 10 | µA | |
Rpulldn | Internal Pull Down Resistor | RX_D[3:0], RX_CLK, LED_0, LED_1 | 6.2 | 8.4 | 10.7 | kΩ |
Rpulldn | Internal Pull Down Resistor | RX_CTRL, RX_ER | 4.725 | 5.8 | 7.2 | kΩ |
Rpullup | Internal Pull Up Resistor | INT, RESET | 6.3 | 9 | 11.2 | kΩ |
XI VIH | High Level Input Voltage | 1.3 | VDDIO | V | ||
XI VIL | Low Level Input Voltage | 0.5 | V | |||
CIN | Input Capacitance XI | 1 | pF | |||
CIN | Input Capacitance INPUT PINS | 5 | pF | |||
COUT | Output Capacitance XO | 1 | pF | |||
COUT | Output Capacitance OUTPUT PINS | 5 | pF | |||
Rseries | Integrated MAC Series Termination Resistor | RX_D[3:0], RX_ER, RX_DV, RX_CLK | 35 | 50 | 65 | Ω |
POWER CONSUMPTION | ||||||
I(3V3) | MII | -40℃ to 125℃ | 57 | 63 | mA | |
I(3V3) | RMII | -40℃ to 125℃ | 57 | 63 | mA | |
I(3V3) | RGMII | -40℃ to 125℃ | 57 | 63 | mA | |
I(3V3) | SGMII | -40℃ to 125℃ | 81 | 95 | mA | |
I(VDDIO=3.3V) | MII | -40℃ to 125℃, VDDIO = VDDMAC | 19 | 24 | mA | |
I(VDDIO=3.3V) | RMII | -40℃ to 125℃, VDDIO = VDDMAC | 18 | 23 | mA | |
I(VDDIO=3.3V) | RGMII | -40℃ to 125℃, VDDIO = VDDMAC | 13 | 21 | mA | |
I(VDDIO=3.3V) | SGMII | -40℃ to 125℃, VDDIO = VDDMAC | 7 | 12 | mA | |
I(VDDIO=2.5V) | MII | -40℃ to 125℃, VDDIO = VDDMAC | 12 | 18 | mA | |
I(VDDIO=2.5V) | RMII | -40℃ to 125℃, VDDIO = VDDMAC | 12 | 17 | mA | |
I(VDDIO=2.5V) | RGMII | -40℃ to 125℃, VDDIO = VDDMAC | 12 | 16 | mA | |
I(VDDIO=2.5V) | SGMII | -40℃ to 125℃, VDDIO = VDDMAC | 6 | 9 | mA | |
I(VDDIO=1.8V) | MII | -40℃ to 125℃, VDDIO = VDDMAC | 9 | 13 | mA | |
I(VDDIO=1.8V) | RMII | -40℃ to 125℃, VDDIO = VDDMAC | 9 | 13 | mA | |
I(VDDIO=1.8V) | RGMII | -40℃ to 125℃, VDDIO = VDDMAC | 9 | 12 | mA | |
I(VDDIO=1.8V) | SGMII | -40℃ to 125℃, VDDIO = VDDMAC | 4 | 6 | mA | |
POWER CONSUMPTION (LOW POWER MODE) | ||||||
I(VDDA3V3) | IEEE Power Down | -40℃ to 125℃, All interfaces | 8 | 22 | mA | |
I(VDDA3V3) | RESET | -40℃ to 125℃, All interfaces | 9 | 23 | mA | |
I(VDDA3V3) | Standby | -40℃ to 125℃, MII | 15 | 33 | mA | |
I(VDDA3V3) | Standby | -40℃ to 125℃, RMII | 15 | 30 | mA | |
I(VDDA3V3) | Standby | -40℃ to 125℃, RGMII | 15 | 30 | mA | |
I(VDDA3V3) | Standby | -40℃ to 125℃, SGMII | 15 | 30 | mA | |
I(VDDIO=3.3V) | IEEE Power Down | -40℃ to 125℃, All interfaces, VDDIO=VDDMAC | 15 | 23 | mA | |
I(VDDIO=3.3V) | RESET | -40℃ to 125℃, All interfaces, VDDIO=VDDMAC | 15 | 23 | mA | |
I(VDDIO=3.3V) | Standby | -40℃ to 125℃, MII, VDDIO=VDDMAC | 19 | 25 | mA | |
I(VDDIO=3.3V) | Standby | -40℃ to 125℃, RMII, VDDIO=VDDMAC | 16 | 20 | mA | |
I(VDDIO=3.3V) | Standby | -40℃ to 125℃, RGMII, VDDIO=VDDMAC | 14 | 20 | mA | |
I(VDDIO=3.3V) | Standby | -40℃ to 125℃, SGMII, VDDIO=VDDMAC | 14 | 16 | mA | |
I(VDDIO=2.5V) | IEEE Power Down | -40℃ to 125℃, All interfaces, VDDIO=VDDMAC | 10 | 16 | mA | |
I(VDDIO=2.5V) | RESET | -40℃ to 125℃, All interfaces, VDDIO=VDDMAC | 10 | 16 | mA | |
I(VDDIO=2.5V) | Standby | -40℃ to 125℃, MII, VDDIO=VDDMAC | 14 | 18 | mA | |
I(VDDIO=2.5V) | Standby | -40℃ to 125℃, RMII, VDDIO=VDDMAC | 11 | 14 | mA | |
I(VDDIO=2.5V) | Standby | -40℃ to 125℃, RGMII, VDDIO=VDDMAC | 9 | 14 | mA | |
I(VDDIO=2.5V) | Standby | -40℃ to 125℃, SGMII, VDDIO=VDDMAC | 9 | 14 | mA | |
I(VDDIO=1.8V) | IEEE Power Down | -40℃ to 125℃, All interfaces, VDDIO=VDDMAC | 7 | 11 | mA | |
I(VDDIO=1.8V) | RESET | -40℃ to 125℃, All interfaces, VDDIO=VDDMAC | 7 | 11 | mA | |
I(VDDIO=1.8V) | Standby | -40℃ to 125℃, MII, VDDIO=VDDMAC | 10 | 12 | mA | |
I(VDDIO=1.8V) | Standby | -40℃ to 125℃, RMII, VDDIO=VDDMAC | 7 | 11 | mA | |
I(VDDIO=1.8V) | Standby | -40℃ to 125℃, RGMII, VDDIO=VDDMAC | 6 | 11 | mA | |
I(VDDIO=1.8V) | Standby | -40℃ to 125℃, SGMII, VDDIO=VDDMAC | 6 | 11 | mA | |
SGMII Input | ||||||
VIDTH | Input differential voltage tolerance | SI_P and SI_N, AC coupled | 0.1 | V | ||
RIN-DIFF | Receiver differential input impedance (DC) | 80 | 120 | ohm | ||
SGMII Output | ||||||
Clock signal duty cycle | SO_P and SO_N, AC coupled, 0101010101 pattern | 48 | 52 | % | ||
Output Differential Voltage | SO_P and SO_N, AC coupled | 150 | 400 | mV | ||
Voltage Sensor | ||||||
VDDA | VDDA Sensor Range | -40℃ to +125℃ | 2.7 | 3.3 | 4 | V |
VDDA Sensor Resolution (LSB) | -40℃ to +125℃ | 8.8 | mV | |||
VDDA Sensor Accuracy (voltage and temperature variation on single part) | -40℃ to +125℃ | -120 | 120 | mV | ||
VDDA Sensor Accuracy (part-part variation) | -40℃ to +125℃ | -50 | 50 | mV | ||
VDDIO / VDDMAC | VDDIO / VDDMAC Sensor Range | -40℃ to +125℃ | 1.44 | 3.9 | V | |
VDDIO / VDDMAC Sensor Resolution (LSB) | -40℃ to +125℃ | 16 | mV | |||
VDDIO / VDDMAC Sensor Accuracy (voltage and temperature variation on single part) | -40℃ to +125℃ | -144 | 144 | mV | ||
VDDIO / VDDMAC Sensor Accuracy (part-part variation) | -40℃ to +125℃ | -85 | 85 | mV |