JAJSFL2H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
Table 5-14 summarizes the DC electrical characteristics for LVCMOS OSC Buffers.
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
Signal Names in MUXMODE 0: rtc_osc_xi_clkin32 / rtc_osc_xo | ||||||
Balls: AE14 / AD14 | ||||||
1.8-V Mode | ||||||
VIH | Input high-level threshold | 0.65 × VDDS | V | |||
VIL | Input low-level threshold | 0.35 × VDDS | V | |||
VHYS | Input hysteresis voltage | 150 | mV | |||
CPAD | Pad capacitance (including package capacitance) | 3 | pF |