JAJSFL2H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
CAUTION
The I/O Timings provided in this section are valid only for some GPMC usage modes when the corresponding Virtual I/O Timings or Manual I/O Timings are configured as described in the tables found in this section.
Table 7-24 and Table 7-25 assume testing over the recommended operating conditions and electrical characteristic conditions below (see Figure 7-7, Figure 7-8, Figure 7-9, Figure 7-10, Figure 7-11 and Figure 7-12).
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
F12 | tsu(dV-clkH) | Setup time, read gpmc_ad[15:0] valid before gpmc_clk high | 3 | ns | |
F13 | th(clkH-dV) | Hold time, read gpmc_ad[15:0] valid after gpmc_clk high | 1.1 | ns | |
F21 | tsu(waitV-clkH) | Setup time, gpmc_wait[1:0] valid before gpmc_clk high | 2.5 | ns | |
F22 | th(clkH-waitV) | Hold Time, gpmc_wait[1:0] valid after gpmc_clk high | 1.3 | ns |
NOTE
Wait monitoring support is limited to a WaitMonitoringTime value > 0. For a full description of wait monitoring feature, see the Device TRM.
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
F0 | tc(clk) | Cycle time, output clock gpmc_clk period | 11.3 | ns | |
F2 | td(clkH-nCSV) | Delay time, gpmc_clk rising edge to gpmc_cs[7:0] transition | F - 1.7 (7) | F + 4.3 (7) | ns |
F3 | td(clkH-nCSIV) | Delay time, gpmc_clk rising edge to gpmc_cs[7:0] invalid | E - 1.7 (6) | E + 4.2 (6) | ns |
F4 | td(ADDV-clk) | Delay time, gpmc_a[27:0] address bus valid to gpmc_clk first edge | B - 1.8 (3) | B + 4.3 (3) | ns |
F5 | td(clkH-ADDIV) | Delay time, gpmc_clk rising edge to gpmc_a[27:0] gpmc address bus invalid | -1.8 | ns | |
F6 | td(nBEV-clk) | Delay time, gpmc_ben[1:0] valid to gpmc_clk rising edge | B - 4.3(3) | B + 1.5(3) | ns |
F7 | td(clkH-nBEIV) | Delay time, gpmc_clk rising edge to gpmc_ben[1:0] invalid | D - 1.5(5) | D + 4.3(5) | ns |
F8 | td(clkH-nADV) | Delay time, gpmc_clk rising edge to gpmc_advn_ale transition | G - 1.3 (8) | G + 4.2 (8) | ns |
F9 | td(clkH-nADVIV) | Delay time, gpmc_clk rising edge to gpmc_advn_ale invalid | D - 1.3 (5) | G + 4.2 (5) | ns |
F10 | td(clkH-nOE) | Delay time, gpmc_clk rising edge to gpmc_oen_ren transition | H - 1.0 (9) | H + 3.2 (9) | ns |
F11 | td(clkH-nOEIV) | Delay time, gpmc_clk rising edge to gpmc_oen_ren invalid | E - 1.0 (6) | E + 3.2 (6) | ns |
F14 | td(clkH-nWE) | Delay time, gpmc_clk rising edge to gpmc_wen transition | I - 0.9 (10) | I + 4.2 (10) | ns |
F15 | td(clkH-Data) | Delay time, gpmc_clk rising edge to gpmc_ad[15:0] data bus transition | J - 2.1 (11) | J + 4.6 (11) | ns |
F17 | td(clkH-nBE) | Delay time, gpmc_clk rising edge to gpmc_ben[1:0] transition | J - 1.5 (11) | J + 4.3 (11) | ns |
F18 | tw(nCSV) | Pulse duration, gpmc_cs[7:0] low | A (2) | ns | |
F19 | tw(nBEV) | Pulse duration, gpmc_ben[1:0] low | C (4) | ns | |
F20 | tw(nADVV) | Pulse duration, gpmc_advn_ale low | K (12) | ns | |
F23 | td(CLK-GPIO) | Delay time, gpmc_clk transition to gpio6_16 transition (14) | 0.5 | 7.5 | ns |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
F12 | tsu(dV-clkH) | Setup time, read gpmc_ad[15:0] valid before gpmc_clk high | 2.9 | ns | |
F13 | th(clkH-dV) | Hold time, read gpmc_ad[15:0] valid after gpmc_clk high | 2 | ns | |
F21 | tsu(waitV-clkH) | Setup time, gpmc_wait[1:0] valid before gpmc_clk high | 2.5 | ns | |
F22 | th(clkH-waitV) | Hold Time, gpmc_wait[1:0] valid after gpmc_clk high | 2.1 | ns |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
F0 | tc(clk) | Cycle time, output clock gpmc_clk period (13) | 15.04 | ns | |
F2 | td(clkH-nCSV) | Delay time, gpmc_clk rising edge to gpmc_cs[7:0] transition | F + 0.6 (7) | F + 7.0 (7) | ns |
F3 | td(clkH-nCSIV) | Delay time, gpmc_clk rising edge to gpmc_cs[7:0] invalid | E + 0.6 (6) | E + 7.0 (6) | ns |
F4 | td(ADDV-clk) | Delay time, gpmc_a[27:0] address bus valid to gpmc_clk first edge | B - 0.7 (3) | B + 7.0 (3) | ns |
F5 | td(clkH-ADDIV) | Delay time, gpmc_clk rising edge to gpmc_a[27:0] gpmc address bus invalid | -0.7 | ns | |
F6 | td(nBEV-clk) | Delay time, gpmc_ben[1:0] valid to gpmc_clk rising edge | B - 7.0 | B + 0.4 | ns |
F7 | td(clkH-nBEIV) | Delay time, gpmc_clk rising edge to gpmc_ben[1:0] invalid | D - 0.4 | D + 7.0 | ns |
F8 | td(clkH-nADV) | Delay time, gpmc_clk rising edge to gpmc_advn_ale transition | G + 0.7 (8) | G + 6.1 (8) | ns |
F9 | td(clkH-nADVIV) | Delay time, gpmc_clk rising edge to gpmc_advn_ale invalid | D + 0.7 (5) | D + 6.1 (5) | ns |
F10 | td(clkH-nOE) | Delay time, gpmc_clk rising edge to gpmc_oen_ren transition | H + 0.7 (9) | H + 5.1 (9) | ns |
F11 | td(clkH-nOEIV) | Delay time, gpmc_clk rising edge to gpmc_oen_ren invalid | E + 0.7 (6) | E + 5.1 (6) | ns |
F14 | td(clkH-nWE) | Delay time, gpmc_clk rising edge to gpmc_wen transition | I + 0.7 (10) | I + 6.1 (10) | ns |
F15 | td(clkH-Data) | Delay time, gpmc_clk rising edge to gpmc_ad[15:0] data bus transition | J - 0.4 (11) | J + 4.9 (11) | ns |
F17 | td(clkH-nBE) | Delay time, gpmc_clk rising edge to gpmc_ben[1:0] transition | J - 0.4 (11) | J + 4.9 (11) | ns |
F18 | tw(nCSV) | Pulse duration, gpmc_cs[7:0] low | A (2) | ns | |
F19 | tw(nBEV) | Pulse duration, gpmc_ben[1:0] low | C (4) | ns | |
F20 | tw(nADVV) | Pulse duration, gpmc_advn_ale low | K (12) | ns | |
F23 | td(CLK-GPIO) | Delay time, gpmc_clk transition to gpio6_16.clkout1 transition (14) | 0.5 | 7.5 | ns |