SPRS993E March 2017 – December 2018 DRA76P , DRA77P
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
Signal Names in MUXMODE 0: tclk; | |||||||
Balls: E20; | |||||||
1.8-V Mode | |||||||
VIH | Input high-level threshold (Does not meet JEDEC VIH) | 0.75 × VDDS | V | ||||
VIL | Input low-level threshold (Does not meet JEDEC VIL) | 0.25 × VDDS | V | ||||
VHYS | Input hysteresis voltage | 100 | mV | ||||
IIN | Input current at each I/O pin | 2 | 11 | µA | |||
CPAD | Pad capacitance (including package capacitance) | 1 | pF | ||||
3.3-V Mode | |||||||
VIH | Input high-level threshold (Does not meet JEDEC VIH) | 2.0 | V | ||||
VIL | Input low-level threshold (Does not meet JEDEC VIL) | 0.6 | V | ||||
VHYS | Input hysteresis voltage | 400 | mV | ||||
IIN | Input current at each I/O pin | 5 | 11 | µA | |||
CPAD | Pad capacitance (including package capacitance) | 1 | pF |