SPRS993E March 2017 – December 2018 DRA76P , DRA77P
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see the Pulse-Width Modulation (PWM) SS section of the Device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
PWMSS1 | |||
eQEP1A_in | EQEP1 Quadrature Input A | I | AC9, F1 |
eQEP1B_in | EQEP1 Quadrature Input B | I | AD9, G2 |
eQEP1_index | EQEP1 Index Input | IO | AC10, D5 |
eQEP1_strobe | EQEP1 Strobe Input | IO | AD7, G1 |
ehrpwm1A | EHRPWM1 Output A | O | AE9, E5 |
ehrpwm1B | EHRPWM1 Output B | O | AF10, F2 |
ehrpwm1_tripzone_input | EHRPWM1 Trip Zone Input | IO | AE7, E3 |
eCAP1_in_PWM1_out | ECAP1 Capture Input / PWM Output | IO | AE8, E1 |
ehrpwm1_synci | EHRPWM1 Sync Input | I | AE6, E2 |
ehrpwm1_synco | EHRPWM1 Sync Output | O | AF7, D2 |
PWMSS2 | |||
eQEP2A_in | EQEP2 Quadrature Input A | I | AF8, F3 |
eQEP2B_in | EQEP2 Quadrature Input B | I | AF6, D1 |
eQEP2_index | EQEP2 Index Input | IO | AF4, E4 |
eQEP2_strobe | EQEP2 Strobe Input | IO | AF2, G3 |
ehrpwm2A | EHRPWM2 Output A | O | AC5, C5 |
ehrpwm2B | EHRPWM2 Output B | O | AB4, D3 |
ehrpwm2_tripzone_input | EHRPWM2 Trip Zone Input | IO | AC3, F4 |
eCAP2_in_PWM2_out | ECAP2 Capture Input / PWM Output | IO | AC7, E6 |
PWMSS3 | |||
eQEP3A_in | EQEP3 Quadrature Input A | I | C1, Y6 |
eQEP3B_in | EQEP3 Quadrature Input B | I | C2, W6 |
eQEP3_index | EQEP3 Index Input | IO | AC6, C3 |
eQEP3_strobe | EQEP3 Strobe Input | IO | AC4, B2 |
ehrpwm3A | EHRPWM3 Output A | O | AA6, B5 |
ehrpwm3B | EHRPWM3 Output B | O | AB5, D4 |
ehrpwm3_tripzone_input | EHRPWM3 Trip Zone Input | IO | A3, AB7 |
eCAP3_in_PWM3_out | ECAP3 Capture Input / PWM Output | IO | AA5, B3 |