SPRS993E March 2017 – December 2018 DRA76P , DRA77P
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see Power, Reset, and Clock Management / PRCM Subsystem Environment / External Voltage Inputs or Initialization / Preinitialization / Power Requirements section of the Device TRM.
NOTE
The index numbers 1 and 2 which are part of the EMIF1 and EMIF2 signal prefixes (ddr1_* and ddr2_* ) listed in Table 4-6, EMIF Signal Descriptions, not to be confused with DDR1 and DDR2 types of SDRAM memories.
NOTE
Audio Back End (ABE) module is not supported for this family of devices, but “ABE” name is still present in some clock or DPLL names.
CAUTION
All IO cells are NOT Fail-safe compliant and should not be externally driven in absence of their IO supply.