JAJSFR8E August 2016 – May 2019 DRA790 , DRA791 , DRA793 , DRA797
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
TheUSB3 DRD interfaces support the following application:
NOTE
The Universal Serial Bus k ULPI modules are also refered as USBk where k = 3, 4.
Table 5-88, Table 5-89 and Figure 5-67 assume testing over the recommended operating conditions and electrical characteristic conditions.
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
US1 | tc(clk) | Cycle time, usb_ulpi_clk period | 16.66 | ns | |
US5 | tsu(ctrlV-clkH) | Setup time, usb_ulpi_dir/usb_ulpi_nxt valid before usb_ulpi_clk rising edge | 6.73 | ns | |
US6 | th(clkH-ctrlV) | Hold time, usb_ulpi_dir/usb_ulpi_nxt valid after usb_ulpi_clk rising edge | -0.41 | ns | |
US7 | tsu(dV-clkH) | Setup time, usb_ulpi_d[7:0] valid before usb_ulpi_clk rising edge | 6.73 | ns | |
US8 | th(clkH-dV) | Hold time, usb_ulpi_d[7:0] valid after usb_ulpi_clk rising edge | -0.41 | ns |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
US4 | td(clkH-stpV) | Delay time, usb_ulpi_clk rising edge high to output usb_ulpi_stp valid | 0.44 | 8.35 | ns |
US9 | td(clkL-doV) | Delay time, usb_ulpi_clk rising edge high to output usb_ulpi_d[7:0] valid | 0.44 | 8.35 | ns |
In Table 5-90 are presented the specific groupings of signals (IOSET) for use with USB3 signals.
SIGNALS | IOSET2 | IOSET3 | ||
---|---|---|---|---|
BALL | MUX | BALL | MUX | |
usb3_ulpi_d7 | Y5 | 3 | N4 | 6 |
usb3_ulpi_d6 | Y6 | 3 | N3 | 6 |
usb3_ulpi_d5 | Y2 | 3 | P1 | 6 |
usb3_ulpi_d4 | Y1 | 3 | N1 | 6 |
usb3_ulpi_d3 | Y4 | 3 | P2 | 6 |
usb3_ulpi_d2 | AA2 | 3 | N2 | 6 |
usb3_ulpi_d1 | AA3 | 3 | R1 | 6 |
usb3_ulpi_d0 | W2 | 3 | R2 | 6 |
usb3_ulpi_nxt | Y3 | 3 | P3 | 6 |
usb3_ulpi_dir | AA1 | 3 | P4 | 6 |
usb3_ulpi_stp | AA4 | 3 | T5 | 6 |
usb3_ulpi_clk | AB1 | 3 | T4 | 6 |