JAJSKY8K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
O7 | tc(CLK) | Cycle time, CLK | 1.8V | 7 | ns | |
3.3V | 7.5 | ns | ||||
O8 | tw(CLKL) | Pulse duration, CLK low | -0.3+0.475*P (2) | ns | ||
O9 | tw(CLKH) | Pulse duration, CLK high | -0.3+0.475*P (2) | ns | ||
O10 | td(CLK-CSn) | Delay time, CLK rising edge to CSn active edge | 1.8V | 0.475 * P + 0.975 * N * R (2)(3) (5) | 0.475 * P + 0.975 * N * R + 1 (3) (3) (5) | ns |
3.3V | 0.475 * P + 0.975 * N * R (2) (3) (5) | 0.475 * P + 0.975 * N * R + 1 (2) (3) (5) | ns | |||
O11 | td(CLK-CSn) | Delay time, CLK rising edge to CSn inactive edge | 1.8V | 0.475 * P + 0.975 * N * R - 1 (2) (4) (5) | 0.475 * P + 0.975 * N * R + 1 (2) (4) (5) | ns |
3.3V | -1+0.475 * P + 0.975 * N * R (2) (4) (5) | 1+0.475 * P + 0.975 * N * R (2) (4) (5) | ns | |||
O12 | td(CLK-D) | Delay time, CLK active edge to D[i:0] transition(1) | 1.8V | -1.16 | 1.25 | ns |
3.3V | -1.33 | 1.51 | ns |
Section 6.9.5.21.1.2.3, Section 6.9.5.21.1.2.1, Section 6.9.5.21.1.2.2, Section 6.9.5.21.1.2.2, and Figure 6-111 presents timing requirements for OSPI DDR and SDR Mode.