JAJSEE9E January 2015 – May 2018 DRV10975
PRODUCTION DATA.
ユーザーは、I2Cインターフェイスを使用してレジスタの特定のモータ・パラメータを再プログラム、およびEEPROMをプログラムし、特定のアプリケーション用に性能を最適化できます。DRV10975デバイスは、熱効率の高い、サーマル・パッドの露出した24ピンHTSSOPパッケージで供給されます。このデバイスは、-40℃~125℃での動作が規定されています。