JAJSN65A October 2019 – October 2021 DRV10982-Q1
PRODUCTION DATA
#GUID-00206F38-951B-409B-8AE1-9731E8367935/SLVSCP29673 provides design input parameters and motor parameters for system design.
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
Motor voltage | 6.2 | 12 | 28 | V | |
BEMF constant | Phase to phase, measured while motor is coasting | 0.001 | 1.8 | V/Hz | |
Phase-Phase resistance | Measured ph-ph | 0.6 | 38 | Ω | |
Phase-Phase inductance | Measured ph-ph | 0.7 | mH | ||
Operating closed loop speed | Electrical frequency | 1 | 1000 | Hz | |
Operating current | PGND, GND | 0.1 | 2 | A | |
Absolute maximum current | During start-up or locked condition | 3 | A |
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CVCC | VCC | GND | 10-µF ceramic capacitor rated for VCC |
CVCP | VCP | VCC | 0.1-µF ceramic capacitor rated for 10 V |
CCP | CPP | CPN | 10-nF ceramic capacitor rated for VCC × 2 |
LSW-VREG | SW | VREG | 47-µH ferrite inductor with 1.15-A current rating, 1.15-A saturation current, and DC resistance < 1-Ω (buck mode) |
RSW-VREG | SW | VREG | 39-Ω series resistor rated for ¼ W (linear mode) |
CVREG | VREG | GND | 10-µF ceramic capacitor rated for 10 V |
CV1P8 | V1P8 | GND | 1-µF ceramic capacitor rated for 5 V |
CV3P3 | V3P3 | GND | 1-µF ceramic capacitor rated for 5 V |
RSCL | SCL | V3P3 | 4.75-kΩ pullup to V3P3 |
RSDA | SDA | V3P3 | 4.75-kΩ pullup to V3P3 |
RFG | FG | V3P3 | 4.75-kΩ pullup to V3P3 |