JAJSN65A October 2019 – October 2021 DRV10982-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Supply voltage | VCC, register contents preserved | 4.5 | 12 | 45 | V | |
VCC, motor operational | 6.2 | 12 | 28 | |||
Voltage range | U, V, W | –0.7 | 29 | V | ||
SCL, SDA, FG, SPEED, DIR | –0.1 | 3.3 | 3.6 | |||
PGND, GND, SWGND | –0.1 | 0.1 | ||||
VCP, CPP | –0.1 | VCC + 5 | ||||
CPN | –0.1 | VCC | ||||
SW | –0.7 | VCC | ||||
Current range | Step-down regulator output current (buck mode) | 100 | mA | |||
Step-down regulator output current (resistive mode) | 5 | |||||
V3P3 LDO output current (no load on VREG and V3P3 in resitive mode) | 5 | |||||
TA | Operating ambient temperature | –40 | 125 | °C |