JAJSCC7D June 2016 – November 2023 DRV2510-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VDD DC supply voltage range | –0.3 | 30 | V |
VDD pulsed supply voltage range. t < 400 ms exposure | –1 | 40 | ||
VDD supply voltage ramp rate | 15 | V/ms | ||
Input voltage, VI | SCL, SDA, EN | –0.3 | 5 | V |
IN+, IN-, STDBY | –0.3 | 6.5 | ||
Current | DC current on VDD, GND, OUT+, OUT- | –4 | 4 | A |
Maximum current in all input pins | –1 | 1 | mA | |
Maximum sink current for open-drain pins | 7 | |||
Operating free-air temperature, TA | –40 | 125 | °C | |
Junction temperature, TJ | –40 | 150 | ||
Storage temperature range, Tstg | –55 | 150 |