JAJSCC7D June 2016 – November 2023 DRV2510-Q1
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OVER_TEMP[0] | DC_OFFSET[0] | OVER_VOLT[0] | UNDER_VOLT[0] | OVER_CURR[0] | LOAD_DIAG[0] | Reserved | |
RO-0 | RO-0 | RO-0 | RO-0 | RO-0 | RO-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |
---|---|---|---|---|---|
7 | OVER_TEMP | RO | 0 | Shows the current statuts of the thermal protection | |
0 | Temperature is below the over-temperature threshold. | ||||
1 | Temperature is above the over-temperature threshold. | ||||
6 | DC_OFFSET | RO | 0 | Shows the status of DC offset protection | |
0 | DC offset protection has not occurred. | ||||
1 | DC offset protection has occurred. | ||||
5 | OVER_VOLT | RO | 0 | Shows the status of the over-voltage protection. | |
0 | VDD voltage is below the over-voltage threshold. | ||||
1 | VDD voltage is above the over-voltage threshold. | ||||
4 | UNDER_VOLT | RO | 0 | Shows the status of the under-voltage protection. | |
0 | VDD voltage is above the under-voltage threshold. | ||||
1 | VDD voltage is below the under-voltage threshold. | ||||
3 | OVER_CURR | RO | 0 | Shows the status of the over-current protection. | |
0 | An over-current event has not occurred. | ||||
1 | Device shutdown due to over-current. | ||||
2 | LOAD_DIAG | RO | 0 | Shows the status of the load diagnostics. | |
0 | An open or short has not been detected. | ||||
1 | An open or short was detected. | ||||
1:0 | Reserved |