JAJSCC7D June 2016 – November 2023 DRV2510-Q1
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEV_ACTIVE [0] | STDBY [0] | DIAG_ACTIVE [0] | FAULT [0] | LOAD_SHORT [0] | LOAD_OPEN [0] | LOAD_SHORT_GND [0] | LOAD_SHORT_VDD [0] |
RO-0 | RO-0 | RO-0 | RO-0 | RO-0 | RO-0 | RO-0 | RO-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |
---|---|---|---|---|---|
7 | DEV_ACTIVE | RO | 0 | Shows the device status (active or shutdown). | |
0 | Device is shutdown. | ||||
1 | Device is active. | ||||
6 | STDBY | RO | 0 | Shows the device standby status. | |
0 | Device is not on standby. | ||||
1 | Device is on standby. | ||||
5 | DIAG_ACTIVE | RO | 0 | Shows the status of the diagnositcs engine. | |
0 | Not performing load diagnostics. | ||||
1 | Performing load diagnostics. | ||||
4 | FAULT | RO | 0 | Shows if a fault has occurred on the system. Either over-voltage, under-voltage, over-current, over-temperature. | |
0 | No fault has occurred. | ||||
1 | A fault has occurred. | ||||
3 | LOAD_SHORT | RO | 0 | Shows whether the output is shorted. | |
0 | OUT+ is not shorted to OUT-. | ||||
1 | OUT+ is shorted to OUT-. | ||||
2 | LOAD_OPEN | RO | 0 | Shows whether the output has a proper load connected. | |
0 | A proper load is connected between OUT+ and OUT-. | ||||
1 | There is an open connection between OUT+ and OUT-. | ||||
1 | LOAD_SHORT_GND | RO | 0 | Shows whether the output is shorted to GND. | |
0 | Output is not shorted to GND. | ||||
1 | Either OUT+ or OUT- is shorted to GND. | ||||
0 | LOAD_SHORT_VDD | RO | 0 | Shows whether the output is shorted to VDD. | |
0 | Output is not shorted to VDD. | ||||
1 | Either OUT+ or OUT- is shorted to VDD. |