JAJSCC7D June 2016 – November 2023 DRV2510-Q1
PRODUCTION DATA
The DRV2510-Q1 device features a differential input stage that cancels common-mode noise that appears on the inputs. The DRV2510-Q1 device also features four gain settings that are configurable via I2C. Please see the Programming Sections for register locations.
GAIN | INPUT IMPEDANCE |
---|---|
20 dB | 60 kΩ |
26 dB | 30 kΩ |
32 dB | 15 kΩ |
36 dB | 9 kΩ |