JAJSCC6A June 2016 – July 2016 DRV2511-Q1
PRODUCTION DATA.
The DRV2511-Q1 device operates from 4.5 V - 26 V and this supply should be able to handle high surge currents in order to meet the high currrent draws for haptics effects. Additionally the DRV2511-Q1 should have 22-µF and 0.1-µF ceramic capacitors near the PVDD & AVDD pins for additional decoupling from trace routing.