The DRV2603 is a haptic driver designed specifically to solve common obstacles in driving both Linear Resonance Actuator (LRA) and Eccentric Rotating Mass (ERM) haptic elements. The DRV2603 is designed for low latency, high efficiency, and more drive strength for actuators commonly used for tactile feedback in the portable market.
LRA actuators typically have a narrow frequency band over which they have an adequate haptic response. This frequency window is typically ±2.5 Hz wide or less, so driving an LRA actuator presents a challenge. The DRV2603 solves this problem by employing auto resonance tracking, which automatically detects and tracks the LRA resonant frequency in real time. This means that any input PWM frequency within the input range (10 kHz to 250 kHz) will automatically produce the correct resonant output frequency. As an additional benefit, the DRV2603 implements an automatic braking algorithm to prevent LRA ringing at the end of waveforms, leaving the user with a crisp haptic sensation.
For both ERM and LRA actuators, the automatic input level translation solves issues with low voltage PWM sources without adding additional external components, so if the digital I/O levels vary, the output voltage does not change. The DRV2603 also has supply correction that ensures no supply regulation is required for constant vibration strength, allowing an efficient, direct-battery connection.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV2603 | WQFN (10) | 2.00 mm × 2.00 mm |
Changes from B Revision (September 2015) to C Revision
Changes from A Revision (January 2014) to B Revision
Changes from * Revision (June 2012) to A Revision
PIN | I/O/P(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 1 | I | Device enable |
GND | 5, 8, 10 | P | Supply ground |
LRA/ERM | 3 | I | Mode selection. ERM = Low, LRA = High |
NC | 4 | I | No Connection |
OUT+ | 9 | O | Positive haptic driver differential output |
OUT– | 6 | O | Negative haptic driver differential output |
PWM | 2 | I | Input signal |
VDD | 7 | P | Supply Input (2.5 V to 5.5 V) |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | VDD | –0.3 | 6 | V | |
VI | Input voltage | EN, PWM, LRA/ERM | –0.3 | VDD + 0.3 | V |
TA | Operating free-air temperature range | –40 | 85 | °C | |
TJ | Operating junction temperature range | –40 | 150 | °C | |
Tstg | Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Supply voltage | VDD | 2.5 | 5.2 | V | |
fPWM | PWM Input frequency | 10 | 250 | kHz | ||
RL | Load Impedance | VDD = 5.2 V | 8 | Ω | ||
F0 | Supported LRA frequency | Auto resonance tracking range for LRA | 140 | 220 | Hz | |
VIL | Digital input low voltage | EN, PWM, LRA/ERM | 0.6 | V | ||
VIH | Digital input high voltage | EN, PWM, LRA/ERM | 1.2 | V | ||
TA | Operating free-air temperature range | -40 | 85 | °C |
THERMAL METRIC(1) | DRV2603 | UNIT | |
---|---|---|---|
RUN (WQFN) | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 153.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 86 | °C/W |
RθJB | Junction-to-board thermal resistance | 70.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 70.4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
|IIL| | Digital input low current | EN, PWM, LRA/ERM | VDD = 5.0 V, VIN = 0 V | 1 | µA | ||
|IIH| | Digital input high current | EN | VDD = 5.0 V, VIN = VDD | 6 | µA | ||
PWM, LRA/ERM | VDD = 5.0 V, VIN = VDD | 3 | µA | ||||
ISD | Shut down current | VEN = 0 V | 0.3 | 3 | µA | ||
IDDQ | Quiescent current | VEN = VDD, ERM Mode, 50% duty cycle input, No load | 1.7 | 2.5 | mA | ||
ROUT | Output impedance in shutdown | OUT+ to GND, OUT– to GND | 15 | kΩ | |||
tSU | Start-up time | Time from EN high to output signal | 1.3 | ms | |||
fSW | PWM output frequency | 19.5 | 20.3 | 21.5 | kHz | ||
IBAT,AVG | Average battery current during operation | Duty Cycle = 100%, LRA Mode, Load = 25 Ω LRA | 55 | mA | |||
Duty Cycle = 80%, ERM Mode, RL = 17 Ω, 2V rated ERM | 59 | ||||||
RDS-HS | Drain to source resistance, high-side | 1.05 | Ω | ||||
RDS-LS | Drain to source resistance, low-side | 0.85 | Ω | ||||
VOUT | Differential output voltage | Duty Cycle = 100%, LRA Mode, Load = 25 Ω LRA | 2.2 | VRMS | |||
Duty Cycle = 100%, ERM Mode, RL = 20 Ω ERM | 3.3 | V | |||||
Thermal threshold | 145 | °C | |||||
Thermal Hysteresis | 18 | °C |