JAJSF50E December 2012 – April 2018 DRV2605
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Supply voltage | VDD | 2.5 | 5.5 | V |
ƒ(PWM) | PWM input frequency(1) | IN/TRIG Pin | 10 | 250 | kHz |
ZL | Load impedance(1) | VDD = 5.2 V | 8 | Ω | |
VIL | Digital low-level input voltage | EN, IN/TRIG, SDA, SCL | 0.5 | V | |
VIH | Digital high-level input voltage | EN, IN/TRIG, SDA, SCL | 1.3 | V | |
VI(ANA) | Input voltage (analog mode) | IN/TRIG | 0 | 1.8 | V |
ƒ(LRA) | LRA Frequency Range(1) | 125 | 300 | Hz |