JAJSPO7C March 2015 – January 2023 DRV2700
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The DRV2700 device has an integrated charge pump to provide gate drive for internal nodes. The output of this charge pump is placed on the VPUMP pin. An X5R or X7R storage capacitor with a value of 0.1 µF and a voltage rating of 10 V or greater must be placed at this pin for proper operation. This pin and voltage should not be used as an external reference or driver.