JAJSPO7C March 2015 – January 2023 DRV2700
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The AC-coupled DAC input circuit shown in #SLOS8611514 is typically used in piezo speaker applications. AC-coupling the DRV2700 device allows the device to only amplify the differential portions of the input which minimizes the common-mode amplification. Because a digitized AC signal is provided from an external source, such as a microcontroller, an input filter is not required. However, a low-pass filter can be added to minimize the harmonics of the digitized waveform.