JAJSTJ2 June 2024 DRV2911-Q1
PRODUCTION DATA
If at any time the voltage on the VCP pin (charge pump) falls lower than the VCPUV threshold voltage of the charge pump, all of the integrated FETs are disabled and the FAULTZ pin is driven low. Normal operation starts again (driver operation and the FAULTZ pin are released) when the VCP undervoltage condition clears.