JAJSE98B December 2017 – January 2020 DRV5011
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ICC | Operating supply current | 2.3 | 3 | mA | ||
tON | Power-on time (see Figure 10) | 40 | 70 | µs | ||
td | Propagation delay time | From change in B to change in OUT | 13 | 25 | µs | |
VOH | High-level output voltage | IO = –1 mA | VCC – 0.35 | VCC – 0.1 | V | |
VOL | Low-level output voltage | IO = 20 mA | 0.15 | 0.4 | V |