JAJSE98B December 2017 – January 2020 DRV5011
PRODUCTION DATA.
The DRV5011 is typically used in rotary applications for brushless DC (BLDC) motor sensors or incremental rotary encoding.
For reliable functionality, the magnet must apply a flux density at the sensor greater than the maximum BOP and less than the minimum BRP thresholds. Add additional margin to account for mechanical tolerance, temperature effects, and magnet variation. Magnets generally produce weaker fields as temperature increases.