JAJSE98B December 2017 – January 2020 DRV5011
PRODUCTION DATA.
For this design example, use the parameters listed in Table 1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Number of motor phases | 3 |
Motor RPM | 15 k |
Number of magnet poles on the rotor | 12 |
Magnetic material | Bonded Neodymium |
Maximum temperature inside the motor | 125°C |
Magnetic flux density peaks at the Hall sensors at maximum temperature | ±11 mT |
Hall sensor VCC | 5 V ±10% |