JAJSE98B December 2017 – January 2020 DRV5011
PRODUCTION DATA.
For this design example, use the parameters listed in Table 2.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
RPM range | 0 to 45 k |
Number of magnet poles | 8 |
Magnetic material | Ferrite |
Air gap above the Hall sensors | 2.5 mm |
Magnetic flux density peaks at the Hall sensors at maximum temperature | ±7 mT |