JAJSE98B December 2017 – January 2020 DRV5011
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Power-supply voltage | VCC | –0.3 | 5.5 | V |
Power-supply voltage slew rate | VCC | Unlimited | V/µs | ||
VO | Output voltage | OUT | –0.3 | VCC + 0.3 | V |
IO | Output current | OUT | –5 | 30 | mA |
B | Magnetic flux density | Unlimited | T | ||
TJ | Operating junction temperature | 140 | °C | ||
TA | Operating ambient temperature | For SOT-23 (DBZ), X2SON (DMR) and TO-92 (LPG) | –40 | 135 | °C |
For DSBGA (YBH) | –40 | 125 | |||
Tstg | Storage temperature | –65 | 150 | °C |