JAJSEM8A June 2018 – April 2019 DRV5015
PRODUCTION DATA.
The DRV5015 is ideal for use in rotary applications for brushless DC (BLDC) motor sensors or incremental rotary encoding.
For reliable functionality, the magnet must apply a flux density at the sensor greater than the corresponding maximum BOP or BRP numbers specified in the table. Add additional margin to account for mechanical tolerance, temperature effects, and magnet variation. Magnets generally produce weaker fields as temperature increases.