JAJSEM8A June 2018 – April 2019 DRV5015
PRODUCTION DATA.
Use the parameters listed in Table 1 for this design.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Number of motor phases | 3 |
Motor RPM | 15 kRPM |
Number of magnet poles on the rotor | 12 |
Magnetic material | Bonded neodymium |
Maximum temperature inside the motor | 125°C |
Magnetic flux density peaks at the Hall sensors at maximum temperature | ±11 mT |
Hall sensor VCC | 5 V ± 10% |