JAJSEM5 February 2019 DRV5021-Q1
PRODUCTION DATA.
Table 3 lists the related design parameters.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Supply voltage | VCC | 5 V |
OUT resistor | R1 | 1 kΩ |
Bypass capacitor | C1 | 0.1 µF |
Current when B < BRP | IRELEASE | About 2.3 mA |
Current when B > BOP | IOPERATE | About 7.3 mA |