JAJSEM5 February 2019 DRV5021-Q1
PRODUCTION DATA.
The DRV5021-Q1 device is designed to operate from an input voltage supply (VM) range between 2.5 V and 5.5 V. A 0.1-µF (minimum) ceramic capacitor rated for VCC must be placed as close to the DRV5021-Q1 device as possible.