JAJSEM4 December 2018 DRV5021
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ICC | Operating supply current | 2.3 | 2.8 | mA | ||
tON | Power-on time | 40 | 70 | µs | ||
td | Propagation delay time(1) | B = BRP – 10 mT to BOP + 10 mT in 1 µs | 13 | 25 | µs | |
IOZ | High-impedance output leakage current | 5.5 V applied to OUT, while OUT is high-impedance | 100 | nA | ||
VOL | Low-level output voltage | IOUT = 20 mA | 0.15 | 0.4 | V | |
RDS(on) | Output FET resistance | IOUT = 5 mA, VCC = 3.3 V | 8 | Ω |