JAJSC69G December 2014 – March 2017 DRV5023-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Power supply voltage | VCC | –22(2) | 40 | V | |
Voltage ramp rate (VCC), VCC < 5 V | Unlimited | V/µs | |||
Voltage ramp rate (VCC), VCC > 5 V | 0 | 2 | |||
Output pin voltage | –0.5 | 40 | V | ||
Output pin reverse current during reverse supply condition | 0 | 100 | mA | ||
Magnetic flux density, BMAX | Unlimited | ||||
Operating junction temperature, TJ | Q, see Figure 26 | –40 | 150 | °C | |
E, see Figure 26 | –40 | 175 | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2500 | V | |
Charged-device model (CDM), per AEC Q100-011 | ±500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Power supply voltage | 2.7 | 38 | V | |
VO | Output pin voltage (OUT) | 0 | 38 | V | |
ISINK | Output pin current sink (OUT)(1) | 0 | 30 | mA | |
TA | Operating ambient temperature | Q, see Figure 26 | –40 | 125 | °C |
E, see Figure 26 | –40 | 150 |
THERMAL METRIC(1) | DRV5023-Q1 | UNIT | ||
---|---|---|---|---|
DBZ (SOT-23) | LPG (TO-92) | |||
3 PINS | 3 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 333.2 | 180 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 99.9 | 98.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 66.9 | 154.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 4.9 | 40 | °C/W |
ψJB | Junction-to-board characterization parameter | 65.2 | 154.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLIES (VCC) | ||||||
VCC | VCC operating voltage | 2.7 | 38 | V | ||
ICC | Operating supply current | VCC = 2.7 to 38 V, TA = 25°C | 2.7 | mA | ||
VCC = 2.7 to 38 V, TA = TA, MAX(1) | 3 | 3.5 | ||||
ton | Power-on time | AJ, BI versions | 35 | 50 | µs | |
FA, FI versions | 35 | 70 | ||||
OPEN DRAIN OUTPUT (OUT) | ||||||
rDS(on) | FET on-resistance | VCC = 3.3 V, IO = 10 mA, TA = 25°C | 22 | Ω | ||
VCC = 3.3 V, IO = 10 mA, TA = 125°C | 36 | 50 | ||||
Ilkg(off) | Off-state leakage current | Output Hi-Z | 1 | µA | ||
PROTECTION CIRCUITS | ||||||
VCCR | Reverse supply voltage | –22 | V | |||
IOCP | Overcurrent protection level | OUT shorted VCC | 15 | 30 | 45 | mA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OPEN DRAIN OUTPUT (OUT) | ||||||
td | Output delay time | B = BRP – 10 mT to BOP + 10 mT in 1 µs | 13 | 25 | µs | |
tr | Output rise time (10% to 90%) | R1 = 1 kΩ, CO = 50 pF, VCC = 3.3 V | 200 | ns | ||
tf | Output fall time (90% to 10%) | R1 = 1 kΩ, CO = 50 pF, VCC = 3.3 V | 31 | ns | ||
tj | Output jitter | Measured from 20 000 cycles of B increasing at a rate of 50 mT/ms (see Figure 19) | ±8.5 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT(1) | |
---|---|---|---|---|---|---|
ƒBW | Bandwidth(2) | 20 | 30 | kHz | ||
DRV5023FA, DRV5023FI: 3.5 / 2 mT | ||||||
BOP | Operate point (see Figure 12 and Figure 13) | 1.8 | 3.5 | 6.8 | mT | |
BRP | Release point (see Figure 12 and Figure 13) | 0.5 | 2 | 4.2 | mT | |
Bhys | Hysteresis; Bhys= (BOP – BRP) | 1.5 | mT | |||
BO | Magnetic offset, BO = (BOP + BRP) / 2 | 2.8 | mT | |||
DRV5023AJ: 6.9 / 3.2 mT | ||||||
BOP | Operate point (see Figure 12 and Figure 13) | 3 | 6.9 | 12 | mT | |
BRP | Release point (see Figure 12 and Figure 13) | 1 | 3.2 | 5 | mT | |
Bhys | Hysteresis; Bhys= (BOP – BRP) | 3.7 | mT | |||
BO | Magnetic offset, BO = (BOP + BRP) / 2 | 5 | mT | |||
DRV5023BI: 14.5 / 6 mT | ||||||
BOP | Operate point (see Figure 12 and Figure 13) | 6 | 14.5 | 24 | mT | |
BRP | Release point (see Figure 12 and Figure 13) | 3 | 6 | 9 | mT | |
Bhys | Hysteresis; Bhys = (BOP – BRP)(3) | 8.5 | mT | |||
BO | Magnetic offset, BO = (BOP + BRP) / 2 | 10.3 | mT |
TA = 25°C | ||
TA = 25°C |
TA = 25°C | ||
TA = 25°C | ||
VCC = 3.3 V | ||
VCC = 3.3 V |
VCC = 3.3 V | ||
VCC = 3.3 V | ||