JAJSC01G May 2014 – September 2016 DRV5033
PRODUCTION DATA.
For additional configuration information, see デバイスのマーキング and メカニカル、パッケージ、および注文情報.
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | DBZ | LPG | ||
GND | 3 | 2 | GND | Ground pin |
OUT | 2 | 3 | Output | Hall sensor open-drain output. The open drain requires a resistor pullup. |
VCC | 1 | 1 | PWR | 2.5 to 38 V power supply. Bypass this pin to the GND pin with a 0.01-µF (minimum) ceramic capacitor rated for VCC. |