JAJSFB9A April 2018 – February 2019 DRV5056
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VQ | Quiescent voltage | B = 0 mT, TA = 25°C | DRV5056A1 | 0.535 | 0.6 | 0.665 | V |
DRV5056A2, DRV5056A6 | 0.54 | 0.6 | 0.66 | ||||
DRV5056A3, DRV5056A4 | 0.55 | 0.6 | 0.65 | ||||
VQΔT | Quiescent voltage temperature drift | B = 0 mT,
TA = –40°C to 125°C versus 25°C |
VCC = 5 V | 0.08 | V | ||
VCC = 3.3 V | 0.04 | ||||||
VQΔL | Quiescent voltage lifetime drift | High-temperature operating stress for 1000 hours | < 0.5% | ||||
S | Sensitivity | VCC = 5 V,
TA = 25°C |
DRV5056A1 | 190 | 200 | 210 | mV/mT |
DRV5056A2, DRV5056A6 | 95 | 100 | 105 | ||||
DRV5056A3 | 47.5 | 50 | 52.5 | ||||
DRV5056A4 | 23.8 | 25 | 26.2 | ||||
VCC = 3.3 V,
TA = 25°C |
DRV5056A1 | 114 | 120 | 126 | |||
DRV5056A2, DRV5056A6 | 57 | 60 | 63 | ||||
DRV5056A3 | 28.5 | 30 | 31.5 | ||||
DRV5056A4 | 14.3 | 15 | 15.8 | ||||
BL | Linear magnetic sensing range(2) | VCC = 5 V,
TA = 25°C |
DRV5056A1 | 20 | mT | ||
DRV5056A2, DRV5056A6 | 39 | ||||||
DRV5056A3 | 79 | ||||||
DRV5056A4 | 158 | ||||||
VCC = 3.3 V,
TA = 25°C |
DRV5056A1 | 19 | |||||
DRV5056A2, DRV5056A6 | 39 | ||||||
DRV5056A3 | 78 | ||||||
DRV5056A4 | 155 | ||||||
VL | Linear range of output voltage(3) | VQ | VCC – 0.2 | V | |||
STC | Sensitivity temperature compensation for magnets(4) | DRV5056A6 | 0.05 | 0.12 | 0.19 | %/°C | |
STC | Sensitivity temperature compensation for magnets(4) | DRV5056A1, DRV5056A2, DRV5056A3, DRV5056A4 | 0.12 | %/°C | |||
SLE | Sensitivity linearity error(3) | VOUT is within VL | ±1% | ||||
SRE | Sensitivity ratiometry error(5) | TA = 25°C,
with respect to VCC = 3.3 V or 5 V |
-2.5% | 2.5% | |||
SΔL | Sensitivity lifetime drift | High-temperature operating stress for 1000 hours | < 0.5% |