JAJSFB9A April 2018 – February 2019 DRV5056
PRODUCTION DATA.
The DRV5056 outputs an analog voltage according to Equation 1 when in the presence of a magnetic field:
where
As an example, consider the DRV5056A3 with VCC = 3.3 V, a temperature of 50°C, and 67 mT applied.
Excluding tolerances, VOUT = 600 mV + 67 mT × (30 mV/mT × [1 + 0.0012/°C × (50°C – 25°C)]) = 2.67 V.
The DRV5056 only responds to the flux density of a magnetic south pole.