JAJSHT7 August 2019 DRV5057-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DL | Linear duty cycle range | 8 | 92 | %D(1) | |||
DCL | Clamped-low duty cycle | B(1) < –250 mT | 5.3 | 6 | 6.7 | %D | |
DCH | Clamped-high duty cycle | B > 250 mT | 93.3 | 94 | 94.7 | ||
DQ | Quiescent duty cycle(2) | B = 0 mT, TA = 25°C, VCC = 3.3 V or 5 V | 43 | 50 | 57 | %D | |
VQΔL | Quiescent duty cycle lifetime drift | High-temperature operating stress for 1000 hours | < 0.5 | % | |||
S | Sensitivity | VCC = 5 V,
TA = 25°C |
DRV5057A1-Q1 | 1.88 | 2 | 2.12 | %D/mT |
DRV5057A2-Q1 | 0.94 | 1 | 1.06 | ||||
DRV5057A3-Q1 | 0.47 | 0.5 | 0.53 | ||||
DRV5057A4-Q1 | 0.23 | 0.25 | 0.27 | ||||
VCC = 3.3 V,
TA = 25°C |
DRV5057A1-Q1 | 1.13 | 1.2 | 1.27 | |||
DRV5057A2-Q1 | 0.56 | 0.6 | 0.64 | ||||
DRV5057A3-Q1 | 0.28 | 0.3 | 0.32 | ||||
DRV5057A4-Q1 | 0.138 | 0.15 | 0.162 | ||||
BL | Linear magnetic flux density sensing range(2)(3) | VCC = 5 V,
TA = 25°C |
DRV5057A1-Q1 | ±21 | mT | ||
DRV5057A2-Q1 | ±42 | ||||||
DRV5057A3-Q1 | ±84 | ||||||
DRV5057A4-Q1 | ±168 | ||||||
STC | Sensitivity temperature compensation for magnets(4) | 0.12 | %/°C | ||||
SLE | Sensitivity linearity error(2) | Output duty cycle is within DL | ±1 | % | |||
RSE | Sensitivity error over operating VCC range | Output duty cycle is within DL | ±1 | % | |||
SΔL | Quiescent error over operating VCC range | < 0.5 | % |