JAJSHT7 August 2019 DRV5057-Q1
PRODUCTION DATA.
The DRV5057-Q1 has two recommended operating VCC ranges: 3 V to 3.63 V and 4.5 V to 5.5 V. When VCC is in the middle region between 3.63 V to 4.5 V, the device continues to function but sensitivity is less known because there is a crossover threshold near 4 V that adjusts device characteristics.