JAJSGG8A november 2018 – august 2020 DRV5057
PRODUCTION DATA
After the VCC voltage is applied, the DRV5057 requires a short initialization time before the output is set. The parameter tON describes the time from when VCC crosses 3 V until OUT is within 5% of VQ, with 0 mT applied and no load attached to OUT. Figure 7-4 shows this timing diagram.