JAJSKK7 November 2021 DRV8231
PRODUCTION DATA
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Motor voltage | VVM | 12 V |
Average motor current | IAVG | 0.8 A |
Motor inrush (startup) current | IINRUSH | 2.1 A |
Motor stall current | ISTALL | 2.1 A |
Motor current trip point | ITRIP | 1.9 A |
VREF voltage | VREF | 4 V |
Sense resistance | RSENSE | 0.2 Ω |
PWM frequency | fPWM | 20 kHz |