JAJSKK7 November 2021 DRV8231
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power supply pin voltage | VM | -0.3 | 35 | V |
Power supply transient voltage ramp | VM | 0 | 2 | V/µs |
Logic pin voltage | INx | -0.3 | 7 | V |
Reference input pin voltage | VREF | -0.3 | 6 | V |
Output pin voltage | OUTx | -0.7 | VM + 0.7 | V |
Current sense input pin voltage | ISEN | -0.5 | 1 | V |
Output current | OUTx | Internally Limited | Internally Limited | A |
Junction temperature, TA | Junction temperature, TA | –40 | 125 | °C |
Junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |