JAJSKK7 November 2021 DRV8231
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VVM | Power supply voltage | VM | 4.5 | 33 | V | |
VVREF | Reference voltage | VREF | 0 | 5 | V | |
VIN | Logic input voltage | INx | 0 | 5.5 | V | |
fPWM | PWM frequency | INx | 0 | 200 | kHz | |
IOUT(1) | Peak output current | OUTx | 0 | 3.7 | A | |
TJ | Operating junction temperature | –40 | 150 | °C |