JAJSSJ5 December 2023 DRV8234
PRODUCTION DATA
EC_FALSE_PER s a 2-bit register that allows the user to select a blanking time window after a current ripple is detected. During this time window, the error corrector classifies any passed ripples from the digital filter as extra ripples and does not count them. The time window is represented as a percentage of time between two successive expected current ripples. The settings are shown in Table 8-7:
Bit | Value |
---|---|
00b | 20% |
01b | 30% |
10b | 40% |
11b | 50% |